A collection of

Design & Tech Trends selected by TraceParts

October 2025

• The new Machinery Regulation | item

• Using signalling to optimise processes | item

• Anti-Sulfuration Resistors | TTI

• DCM3717 48V DC-DC Converter | Mouser Electronics

• Reduce your spring height by 50% | Smalley

• Simulation & AI Forum 2025 | Maya HTT

AdGlare Ad Server: Design & Tech Trends NL-ENemea
The new Machinery Regulation

The new Machinery Regulation

The software for your CE processes

Safexpert – the software for risk assessment and CE marking – already supports the new Machinery Regulation (EU) 2023/1230! The tool guides you conveniently and reliably to the declaration of conformity. Automated update monitoring with regard to applied standards makes the transition to the new Machinery Regulation much easier!

Using signalling to optimise processes

Using signalling to optimise processes

From shop floor to warehouse, clear signals determine how reliable and efficient production is. The item white paper tells you how cutting-edge signalling supports processes and helps staff. It also reveals how best to integrate signalling.

Anti-Sulfuration Resistors

Anti-Sulfuration Resistors

High Reliability for Harsh Environments

KOA's Anti-Sulfur Resistors are designed for harsh environments with high sulfur contamination, featuring internal electrodes made from special materials that resist sulfuration. Available in various types, including anti-surge, current sense, general purpose, high-temperature, and high-voltage variants, KOA's anti-sulfuration versions provide the durability needed for demanding applications.

DCM3717 48V DC-DC Converter

DCM3717 48V DC-DC Converter

High-Density Power Module

Vicor’s DCM3717 DC-DC converters deliver high-density 48V power conversion with advanced regulation and thermal performance. Ideal for industrial systems requiring compact, efficient power. Available now at Mouser Electronics.

Reduce your spring height by 50%

Reduce your spring height by 50%

Optimize your product application

Do you know the unique advantage of Smalley wave springs? Used in place of conventional coil springs, they allow you to reduce the operating height of your springs by half! Request samples to test them in your application.

Simulation & AI Forum 2025

Simulation & AI Forum 2025

Explore innovation with Maya HTT & Siemens

Join the Maya HTT and Siemens community of innovators, experts, and developers at the Simulation & AI Forum on 4 November 2025 in Coventry, UK. Discover real-world use cases, keynote talks, and expert insights into digital twins, simulation, and AI. Connect with peers, network with Siemens teams, and explore the future of engineering.